LuxSpace, surface mounted, 14.8 W, 2200 lm, 4000 K, UGR19, High-gloss reflector, White, IP20

DN571C LED20S/840 PSU-E C WH

Product Description

Aluminium die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 2200 lm, 14.8 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 97091800
Full order code: 871869997091800

Downloads