LuxSpace Mini, recessed, UltraEfficient, 8.2 W, 1200 lm, 4000 K, UGR19, IP20

DN561B LED12S/840UE PSU-E C WH

Product Description

Aluminium, White, Power supply unit external (On/Off), 1200 lm, 8.2 W, 150 lm/W, 4000 K, UGR19, High-gloss mirror, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Over-voltage protection

Order code: 58580500
Full order code: 872016958580500

Downloads