DRUM, Surface-mounted, 3D printed, 16.5 W, D218 mm, 2279 lm, 4000 K, High-gloss reflector, IP20

TC KT S 20S/840 PSE WH401 T102

Product Description

Surface-mounted, D218 mm, Polycarbonate, White, Surface, Power supply unit, DC-compatible for central emergency lighting, 2279 lm, 16.5 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM < 5, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole, Feed-through wiring 1-phase

Order code: 06850200
Full order code: 871869606850200

Downloads