CoreLine SlimDownlight, 22.5 W, D205 mm, 2100 lm, 3000 K, CRI>80, Wireless, Interact Ready, Opal, IP20/44

DN145B LED20S/830 WIA-E WH

Product Description

D205 mm, Aluminium die cast, White, Traffic white (RAL9016), Wireless driver Interact System-ready external, 2100 lm, 22.5 W, 93 lm/W, 3000 K, (0.43657,0.40454) SDCM<3, CRI>80, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 97642299
Full order code: 871869997642299

Downloads