PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Clearflood gen2, 530 W, 78863 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP657 LED930-4S/740 PSU DW30 ALU

Product Description

Aluminium, Aluminum, Power supply unit, 78863 lm, 530 W, 149 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060570
Full order code: 872016979631700

Specifications

  • Lamp family code
    LED930 [LED module 93000 lm]
  • Number of gear units
    3 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads