Overview
Specifications
Downloads
Home
Products
Outdoor luminaires
Solar
Essential SmartBright Solar Flood
BVC080 LED6/730
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Essential SmartBright Solar Flood
Philips BVC080 LED6/730
Product Description
Philips BVC080 LED6/730
Order code:
911401883202
Full order code:
692382867667499
Specifications
Expand all
General Information
Driver included
Yes
Value ladder
Value
Warranty period
1 years
Light Technical
Luminous Flux
600 lm
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
165 lm/W
Color rendering index (CRI)
70
Operating and Electrical
Line Frequency
- Hz
Battery type
LiFePO4
Battery ampere hour
4 Ah
Battery voltage
3.2 V
Battery charging & discharging cycles
500
Panel type
Mono crystalline
Panel voltage
5 V
Panel peak wattage
5 W
Charge controller type
PWM
Cable
5m cable for Solar panel connection included
Grid connection type
Off grid
Controls and Dimming
Dimmable
Preset Dimming
Configurability
Not configurable
Solar dimming profile
Preset Dimming
Mechanical and Housing
Housing Color
Grey
Overall length
150 mm
Overall width
120 mm
Overall height
48 mm
Dimensions (Height x Width x Depth)
48 x 120 x 150 mm
Material
Acrylonitrile-butadiene-styrene
Battery location
Inbuilt luminaire
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Mech. impact protection code
IK05 [0.7 J]
Optical cover type
Polycarbonate
Net Weight (Piece)
1.040 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
0 to +45 °C
Product Data
Order product name
BVC080 LED6/730
Full product name
BVC080 LED6/730
Full product code
692382867667499
Order code
911401883202
Material Nr. (12NC)
911401883202
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
6923828676674
Numerator - Packs per outer box
10
EAN/UPC - Case
6923828676827
Installation diagrams
Dimension Drawing (without table) - BVC080 LED6/730
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401883202 en_EG
pdf 407.0 kB
Visuals
Product-Photographs-911401883202_EU
Multiple assets
Product-Diagrams-911401883202_EU
Multiple assets