Overview
Specifications
Downloads
Home
Products
Outdoor luminaires
Solar
Essential SmartBright Solar Flood G2
BVC080 LED25/MCCT G2 Solar
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Essential SmartBright Solar Flood G2
Philips BVC080 LED25/MCCT G2 Solar
Product Description
Philips BVC080 LED25/MCCT G2 Solar
Order code:
911401807303
Full order code:
872110332404799
Specifications
Expand all
General Information
Driver included
Yes
Warranty period
2 years
Light Technical
Luminous Flux
2,500 lm
Correlated Color Temperature (Nom)
Selectable
Luminous Efficacy (rated) (Nom)
160 lm/W
Color rendering index (CRI)
>70
Operating and Electrical
Battery type
LiFePO4
Battery ampere hour
5 Ah
Battery voltage
9.6 V
Battery charging & discharging cycles
1000
Panel type
Mono crystalline
Panel voltage
14 V
Charge controller type
PWM
Charge controller wattage
15.6 W
Cable connection kit
Included
Cable
5m cable for Solar panel connection included
Grid connection type
Off grid
Controls and Dimming
Dimmable
Preset Dimming
Configurability
Not configurable
Control interface
-
Solar dimming profile
different modes by remote control
Mechanical and Housing
Housing Color
Grey
Overall length
272 mm
Overall width
204 mm
Overall height
50 mm
Dimensions (Height x Width x Depth)
50 x 204 x 272 mm
Material
Polycarbonate
Battery location
inbuilt luminaire housing
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Mech. impact protection code
IK06 [1 J]
Optical cover type
Polycarbonate bowl/cover
Net Weight (Piece)
2.650 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
0 °C to 50 °C
Over Time Performance (IEC Compliant)
Median useful life L70B50
35,000 hour(s)
Product Data
Order product name
BVC080 LED25/MCCT G2 Solar
Full product name
BVC080 LED25/MCCT G2 Solar
Full product code
872110332404799
Order code
911401807303
Material Nr. (12NC)
911401807303
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8721103324047
Numerator - Packs per outer box
4
EAN/UPC - Case
8721103324085
Installation diagrams
Dimension Drawing (without table) - BVC080 LED25/MCCT G2 Solar
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401807303 en_EG
pdf 518.6 kB
Visuals
Product-Photographs-911401807303_EU
Multiple assets
Product-Diagrams-911401807303_EU
Multiple assets
Software plugins
IES
IES File - BVC080 LED25/MCCT G2 Solar
IES 12.6 kB