Overview
Specifications
Downloads
Home
Products
Outdoor luminaires
Solar
Essential SmartBright All-in-one Solar Pathway
BRC010 LED50/740 kit G3
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Essential SmartBright All-in-one Solar Pathway
Philips BRC010 LED50/740 kit G3
Product Description
Philips BRC010 LED50/740 kit G3
Order code:
911401811603
Full order code:
872110333685999
Specifications
Expand all
General Information
Driver included
Yes
Value ladder
Value
Warranty period
1 years
Light Technical
Luminous Flux
5,000 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
185 lm/W
Color rendering index (CRI)
≥70
Operating and Electrical
Line Frequency
- Hz
Battery type
LiFePO4
Battery ampere hour
20 Ah
Battery voltage
3.2 V
Battery charging & discharging cycles
500
Panel type
Mono crystalline
Panel voltage
5 V
Panel peak wattage
20 W
Charge controller type
PWM
Connection
-
Cable
-
Grid connection type
Off grid
Controls and Dimming
Dimmable
Preset Dimming
Configurability
Not configurable
Control interface
-
Solar dimming profile
Preset Dimming
Mechanical and Housing
Housing Color
Grey
Overall length
638 mm
Overall width
240 mm
Overall height
50 mm
Dimensions (Height x Width x Depth)
50 x 240 x 638 mm
Material
Polycarbonate
Battery location
Inbuilt luminaire
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Optical cover type
Polycarbonate
Net Weight (Piece)
3.600 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
0 to +45 °C
Product Data
Order product name
BRC010 LED50/740 kit G3
Full product name
BRC010 LED50/740 kit G3
Full product code
872110333685999
Order code
911401811603
Material Nr. (12NC)
911401811603
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8721103336859
Numerator - Packs per outer box
5
EAN/UPC - Case
8721103336972
Installation diagrams
Dimension Drawing (without table) - BRC010 LED50/740 kit G3
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401811603 en_EG
pdf 377.9 kB
Brochures
Install instructions
Essential SmartBright All-in-one Solar Pathway Light
pdf 4.5 MB
Visuals
Product-Photographs-911401811603_EU
Multiple assets
Product-Diagrams-911401811603_EU
Multiple assets
Software plugins
IES
IES File - BRC010 LED50/740 kit G3
ies 8.0 kB