Solar Panel Sub System

Solar Panels for Philips Solar Lighting.

Product family information

Description

A Range of Solar panels from 20 W to 325 W specially designed for Philips Solar Street lighting, Flood lighting and Solar Indoor Systems

Benefits

  • Robust quality managed by Philips quality discipline, supplied by world class manufacturers

  • Customization available

Features

  • Connectors with excellent aging resistance and UV endurance, for harsh environment operations.

  • Environmentally sealed to IP67

Applications

  • Solar Street Lighting
  • Solar Flood Lighting
  • Solar Indoor Systems