Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
913713032166 | - | - | - | - | - | ||
913713032266 | - | - | - | - | - | ||
913713032466 | - | - | - | - | - | ||
913713032666 | - | - | - | - | - |
Product family information
Description
HF-Selectalume II TL-D is the most cost-effective, reliable and outstanding solution for fluorescent lamps. These ballasts are part of an overall high-efficiency lighting system that may help you or your customers to achieve any international or local energy code you need to comply with. HF-Selectalume II TL-D ballasts are the ideal choice for a broad range of new construction and retrofit applications within the commercial sector, including general surface mounting or office lighting, parking garages, warehouses, waterproof and other applications. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.
Benefits
Exceptional energy efficiency with striation-reduction technology in lighting systems at lower temperatures
Maximum reliability in system operation
Features
Highest CELMA Energy Efficiency Index A2 BAT*
Complies with CE, ENEC, EL, VDE-EMC, CCC marks of conformity