Product family information
Description
HF-Matchbox Red is an affordable, reliable, compact, lightweight and high-frequency ballast for use with system wattages below 25 W in combination with TL mini, TL-D, TL5 and TL5c, PL-T/C, and PL-L/S lamps. The HF-M Red range has a robust design, meets all relevant international safety and performance standards and has an energy efficiency index (CELMA EEI ) of A2. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.
Benefits
Can be operated with movement-detection control systems.
Automatic restart (after voltage dip or lamp exchange) ensures easy operation and hassle-free re-lamping.
Features
Over 60,000 on/off switches on one lamp (depending on lamp/ballast combination)
Suitable for emergency DC operation between 190 and 254 V