Product family information
Description
With energy prices rising and the EU‘s Green Deal2 continuing to fund energy efficient building renovations, many are looking into make their company‘s lighting more sustainable. The new Philips MASTER LEDtube Ultra Efficient T8 is a true breakthrough on the way to more sustainable lighting. It replaces your current fluorescent tube or LED tube directly and offers immediately great energy cost reduction as well as a much longer lifetime!
Benefits
Absolute performance in energy saving: up to 44% compared with standard LED tube
Reliable performance of up to 100,000 hours
Features
Ultra efficiency achieves an incredible class A/B energy efficiency rating
Up to 100,000 hours lifetime