MSTER Value GLASS LED candles and lusters

For an optimal combination of value and performance

Products

Product Compare
-
-
2700
E14

Product family information

Description

MASTER Value Glass LED lusters features a classic heritage design, these filament LED lamps combine the familiar shapes of incandescent candles and lusters with the benefits of long-lasting LED technology. These glass LED lusters offer more energy savings than normal LED candles and lusters. At the same time, they also provide customers with a good light experience, enhanced by excellent dimming performance (dimmable LED candles). MASTER Value Glass LED lusters and lusters deliver significant energy savings, using 30% less energy compared to normal glass LED candles and provide excellent quality of light. By offering a lifetime of 15,000 hours these dimmable LED candles and lusters also reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED candles and lusters

  • Very long lifetime that reduces the need for replacements

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finish

Applications

  • Home
  • Hospitality