Philips Xitanium LED Xtreme drivers – FP (Full Programmable)

Reliable, high performance technology for extreme LED applications

Products

Power
40
Output voltage (Vdc)
77
Output current (mA)
700
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
150
Output current (mA)
700
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
108
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
283
Output current (mA)
700
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
214
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
22
Output voltage (Vdc)
48
Output current (mA)
700
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
22
Output voltage (Vdc)
32
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected
Power
40
Output voltage (Vdc)
54
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP rating
IP20 | Finger-protected

Product family information

Description

Our Xitanium full programmable Xtreme LED drivers are designed to deliver the highest performance, reliability and configuration possibilities. The portfolio offers both stand-alone and remote dimming protocols to further decrease energy use with the latest LED technologies. The proven Xtreme technology ensures maximum robustness and protection for a very long lifetime. These drivers are the preferred choice for demanding applications such as outdoor and industry. Configuration of these drivers can be done via both the universal DALI or with SimpleSet, which is the latest technology for reliable, fast and easy altering and reading out of settings.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Fully programmable LED-drivers designed for connected lighting systems

Features

  • High surge protection (CM/DM)

  • Multiple control interfaces: DALI, AmpDim, 1-step and 3-step LineSwitch

Applications

  • Outdoor
  • Industry

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 3.7 MB
Additional literature
Information on data generation by connectable components pdf 155.0 kB

Visuals

Family-Photographs-Xitanium LED Xtreme drivers – FP (Full Programmable)
Multiple assets