Egypt - English

Philips Outdoor Single Current and non-dimmable

Fixed current, dimmable and non-dimmable drivers for specialty applications

Products

Product family information

Description

LED-based light sources are an excellent solution for outdoor environment. They are long-lasting and require low maintenance. However, to get the best out of the LEDs, these light sources require highly reliable and efficient LED Drivers. These LED Outdoor Drivers are specifically designed to deliver reliable performance and protection while meeting the strict performance, approbation and application requirements.

Benefits

  • Robust design, capable of withstanding harsh outdoor conditions

  • Easy to design-in based on good thermal management and extra EMI margin

Features

  • 50,000-hour lifetime

  • Suitable for Class I isolated luminaires

Applications

  • Road and street lighting
  • Area and flood lighting
  • Tunnel lighting
  • High-bay lighting

Downloads