Product family information
Description
For the modern workspace lighting challenges that may inspire exciting new concepts or rejuvenate routine patterns, DaySpace offers a distinctive approach with the emphasis on the overall integrated look of the ceiling rather than on the luminaire itself. DaySpace discreetly integrates into the ceiling to deliver soft and ethereal yet brilliant environments. A luminous web or well-defined squares perched for a geometric yet whimsical space – DaySpace comes to your design rescue. For the Architects, Designers & Real Estate Professionals Designing/ Developing Next Gen Office Spaces DaySpace Provides. Creative Freedom to Blend in Lighting as an Architectural Element of the office. The opportunity to create the desired ambience through its customizable nature. To Declutter and break away from the Boring 2’x2’ Lighting. Because of its unique design that minimizes the intrusion of the lighting surface into the office architecture and create a completely customized ambience
Benefits
An artificial skylight that delivers excellent light quality, to bring you close to natural light
Use of standard ceiling tile over the luminaire maintains visual consistency on the ceiling & better acoustics
Features
Intelligent inner edge light
Seamless Joints
Applications
Warning & Safety
Meant for Indoor Application Only. Should not be used in outdoor environment.