Product family information
Description
Good lighting is essential in industrial workspaces and large indoor areas. The wrong choice of lights or a lighting not correctly planned can lead to eye strain, fatigue, and poor performance, compromising safety and productivity.The Philips GreenUp Lowbay G2 luminaire is a simple LED solution which efficiently illuminates work areas, creating a brighter and better work, retail or sporting environment. With its crisp, white light and high color rendering index coupled with energy efficiency, high visibility and enhances safety 24/7.Equipped with motion detection function, this easy-to-install and low-maintenance lighting solution is suitable for a variety of applications.
Benefits
High energy saving up to 73% comparing to HPI-P system.
Lighting for need, is able to achieve additional 10% energy saving through occupancy and motion-based dimming.
Features
High efficacy: 120 lumens per watt
Provides option of 1~10V motion detection sensor version on 8800lm