Emergency Twin Spot, Emergency twin spot, 9 W, 9 W, 300x287.5mm; H68.5 mm, 1000 lm, 6500 K, IP65, ELB3h

EM164C SM TWIN SPOT NM3 ELB IP65

Product Description

Emergency twin spot, 300x287.5mm; H68.5 mm, Polycarbonate, White, Signal white (RAL9003), 1000 lm, 9 W, 135 lm/W, 6500 K, 0.33, Ribbed, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration basic version

Order code: 912401483513
Full order code: 871869979898700