Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
TL 20W/52 SLV/25928003505203 | 19.3 | 318 | - | - | G13 | Medium Bi-Pin Fluorescent |
Product family information
Description
By emitting light almost entirely within the 400 to 500 nm bandwidth and peaking at. 450 nm, Philips TL/TL-D color 52 lamps have no radiation from the short wave UVB. waveband. They are therefore suitable to be used in systems for applications such as Agriculture and Neonatal Jaundice Phototherapy
Benefits
Optimal spectrum for various applications
Features
Emission peak at 450 nm
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take them to your local waste facilities for recycling. Do not use a vacuum cleaner.
Photobiological safety – IEC 62471 - Risk Group 2. CAUTION - Possibly hazardous optical radiation emitted from these products.