Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
TUV 11W 4P SE UNP/32927971204099 | 11.5 | - | - | - | 4PINSSINGLEENDED | 4 Pins Single Ended | ||
TUV 25W - 4P SE UNP/32927972204099 | 23 | - | - | - | 4PINSSINGLEENDED | 4 Pins Single Ended | ||
TUV 20W 4P SE UNP/32927973404099 | 20.24 | - | - | - | 4PINSSINGLEENDED | 4 Pins Single Ended | ||
TUV 11W FAM/10X25BOX928002204013 | 11.5 | - | - | - | G5 |
Product family information
Description
TUV TL Mini lamps are slim double-ended UV-C 253.7 nm emitting lamps.The small 16 mm diameter of the lamp allows for a small system design and design flexibility. TUV TL Mini lamps offer almost constant UV output over their complete lifetime.
Benefits
Controlled UV-C output over lifetime of the lamp
High system efficacy
Features
Short-wave UV radiation with a peak at 253.7 nm (UV-C)
Protective inside coating ensures almost constant UV output over the complete lifetime of the lamp
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.
DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.