Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
928152800035 | - | - | 2000 | - | E27 | ||
928154509228 | - | - | 2000 | - | E40 | ||
928481500092 | - | - | 2000 | - | E40 | ||
928487100096 | - | - | 2000 | - | E40 | ||
928487200094 | - | - | 2000 | - | E40 | ||
928487200098 | - | - | 2000 | - | E40 | ||
928487300094 | - | - | 2000 | - | E40 | ||
928487300098 | - | - | 2000 | - | E40 |
10 items
of 2
Products per page
Product family information
Description
High Pressure Sodium lamp with clear tubular outer bulb
Benefits
SON-T is a cost-efficient and reliable solution in High Pressure Sodium
Features
Clear tubular outer bulb
High luminous efficacy
Applications
Warning & Safety
Control gear must include end-of-life protection (IEC60662, IEC 62035)
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.