Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
MH - 250W/640 E40 CL U 1SL/12928480300097 | - | - | 4000 | - | E40 | ||
MH 250W/637 E40 CO U 1SL/12928480310097 | - | - | 3600 | - | E40 | ||
MH 400W/640 E40 CL U 1SL/6928480400097 | - | - | 3900 | - | E40 | ||
MH Quartz 400W/637 E40 CO U 1SL/6928480410097 | - | - | - | - | E40 | ||
MH 70W/640 E27 CL 1SL/24928484400092 | - | - | 4000 | - | E27 | ||
MH 150W/640 E27 CL 1SL/24928484600092 | - | - | 4000 | - | E27 |
6 items
Product family information
Description
Sodium Scandium Metal Halide Lamps consisting of a gasfilled glass bulb, which alternatively are clear or internal coated, and a quartz discharge tube (DT).
Benefits
Energy saving solution with better color appearance and rendering property for conventional version.
Features
Quartz discharge tube containing high-pressure mercury and a mixture of Sodium and Scandium halides, which contribute to multi-lines spectra; with Ar to aid ignition.
Better colour rendering index around 60