Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
928071305130 | - | - | 4200 | - | X528 | ||
928072205130 | - | - | 5600 | - | X528 | ||
928072505130 | - | - | 5600 | - | X528 | ||
928073005130 | - | - | 4200 | - | X528 |
4 items
Product family information
Description
Compact quartz metal halide lamps with double-pinch
Benefits
Allows compact and efficient luminaire systems with precision optics for good beam control and minimal spill light
Good color rendering creates a pleasant ambience with high visual comfort for players and spectators
Features
Compact source (Long Arc) with high luminous efficacy
Double-pinch concept results in long lifetime
Applications
Warning & Safety
Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures