MASTER CosmoWhite CPO-TT Xtra
The easy-fitting solution for highly energy-efficient and reliable white light outdoors
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
928060109227 | - | - | 2800 | - | E27 | ||
928060209227 | - | - | 2800 | - | E40 | ||
928060309227 | - | - | 2800 | - | E40 | ||
928060809227 | - | - | 2800 | - | E27 |
Product family information
Description
New-generation ceramic metal-halide tubular lamps used in outdoor applications, offering efficient and pleasant white light
Benefits
Attractive white-light alternative to current standard mercury-vapor, HPS and ceramic solutions
Offering easy access to low-cost high-performance new system with existing standard components
Features
Highly efficient white light; extremely high system efficacy
Long reliable lifetime; new Xtra range offering service life of up to 6 years ( > 30kh average life)
Applications
Warning & Safety
Use only in a totally enclosed luminaire, even during testing (IEC 61167, IEC 62035, IEC 60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures