TL-X XL

Long life T12 lamp for explosion free environments

Products

Product Compare
20.0
940
4000
-
FA6
40.0
2,300
4000
-
FA6

Product family information

Description

The TL-X XL lamp (tube diameter 38 mm) has an extended lifetime and is fitted with an internal ignition strip for electromagnetic starterless operation or high-frequency non-preheat operation. In combination with a special lampholder, all possible sparking effects during ignition are eliminated. This lamp is used in flameproof and increased-safety luminaires for both indoor and outdoor applications, such as the (petro-)chemical industry, offshore, mines and any location where traces of explosive gases may be found.

Benefits

  • In combination with a special lampholder all possible sparking effects during ignition are eliminated

  • Extended lifetime compared with standard TL lamps

Features

  • Provided with internal ignition strip for EM starterless operation or HF Non-preheat operation

  • Special Fa6 lamp cap has a long and thick pin, requiring a special lampholder

Applications

  • Used in flameproof and increased-safety luminaires for both indoor and outdoor applications
  • Used in applications like (petro-)chemical industry, offshore, mines and any locations where traces of explosive gases may be found

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.