Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
MASTERC CDM-R111 Elite 35W/930 GX8.5 10D928195305330 | - | - | 3000 | - | GX8.5 | ||
MASTERC CDM-R111 Elite 35W/930 GX8.5 24D928195405330 | - | - | 3000 | - | GX8.5 | ||
MASTERC CDM-R111 Elite 35W/930 GX8.5 40D928195505330 | - | - | 3000 | - | GX8.5 | ||
MASTERC CDM-R111 Elite 70W/930 GX8.5 10D928195605330 | - | - | 3000 | - | GX8.5 | ||
MASTERC CDM-R111 Elite 70W/930 GX8.5 24D928195705330 | - | - | 3000 | - | GX8.5 | ||
MASTERC CDM-R111 Elite 70W/930 GX8.5 40D928195805330 | - | - | 3000 | - | GX8.5 |
6 items
Product family information
Description
MASTERColour CDM-R111 Elite combines the trendy look of 111 mm aluminum-reflector halogen lamps with the long life, high energy efficiency and crisp white light of MASTERColour CDM.
Benefits
Crisp white sparkling light
Easy installation
Features
High lamp efficacy
Long lamp lifetime compared to incandescent and halogen lamps
Applications
Warning & Safety
Control gear must include end-of-life protection (IEC61167, IEC 62035)
Use only with electronic control gear. 35W/930 lamps may also use electromagnetic gear.