Australia - English

Philips CertaFlux DLM Slim G2

CertaFlux DLM Slim G2

Products

Product family information

Description

CertaFlux DLM Slim G2 downlight module provides plug & play downlight solution with affordable cost but no sacrifice on light quality. The module is integrated with optical and heatsink which help to make the product extremely easy to use. Optimized diffuser gives uniform light. The family is available from 600 lm - 2000lm with different cut out size in 4 CCTs. CertaFlux DLM Slim is fully compatible with Philips recommended driver.

Benefits

  • Integration with optics and heatsink makes it easy to use

  • Optimized diffuser provides good uniformity

Features

  • High efficacy, up to 134lm/W @ module level

  • Full portfolio from 600lm - 2000lm, available in 830/840/850/865 CCT with 4" 6" 8"

Applications

  • IP rating: No IP rating
  • Overheating protection: No protection
  • Luminaire class: SELV input only
  • Dimming: Yes

Downloads