Philips CertaFlux DLM Slim 600lm 865 4" G2
Popular downloads
Product Description
Philips CertaFlux DLM Slim 600lm 865 4" G2
Specifications
- Luminous Flux 690 lm
- Color Consistency Initial 6
- Correlated Color Temperature (Nom) 6500 K
- Luminous Efficacy (rated) (Nom) 104.5 lm/W
- Color rendering index (CRI) 80