Philips Linear isolated connected

Electronic LED indoor drivers for sensor-controlled office and retail applications

Products

Power
36
Output voltage (Vdc)
54
Output current (mA)
1000
Adjustable Output Current
DALI
SimpleSet/NFC
Dimming controls
DALI
SR

Product family information

Description

Sensor-Ready drivers are ideal for use with sensors and building management systems. With the integrated DALI 2.0 power supply it is easy to power sensors and wireless modules directly from the driver. The driver also features integrated energy metering for use in building management systems from the SR Certified partner program. This program with key building management and sensor vendors ensures that certified sensors and controllers work seamlessly with the Xitanium SR driver.

Benefits

  • Sensor-Ready concept, ideal for use with sensors and building management systems

  • Integrated power supply over DALI 2.0 to power sensors and wireless radios directly from the driver; open spec for all OEMs, simplifying integration of sensors into the luminaire

Features

  • Power metering, accessible over DALI, with accuracy of max. 4% deviation

Applications

  • Offices

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 3.0 MB
Additional literature
Information on data generation by connectable components pdf 155.0 kB

Visuals

Family-Photographs-Linear isolated connected
Multiple assets