Middle East - English

Philips BDP794 | ClassicStreet Top, LED52 | LED module 5200 lm, 830 warm white, Power supply unit regulating external with constant light output, Safety class II, Distribution wide 10, Glass frosted, Black, Constant light output and DynaDimmer fixed presets version 1, Surge protection level until 10 kV differential mode and 10 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED52-4S/830 II DW10 MK-WH GF BK

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating external with constant light output, Constant light output and DynaDimmer fixed presets version 1, 3250 lm, 40.5 W, 80 lm/W, 3000 K, (0.430, 0.400) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023861
Full order code: 871869911691000