Overview
Specifications
Downloads
Where to buy
Home
Products
Outdoor luminaires
Solar
Solar Panel Sub System
335Wp 35V Monocrystalline PV panel
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Solar Panel Sub System
Philips 335Wp 35V Monocrystalline PV panel
Product Description
Philips 335Wp 35V Monocrystalline PV panel
Order code:
911401857302
Specifications
Expand all
General Information
Value ladder
Value
Operating and Electrical
Panel type
Mono crystalline
Panel voltage
35 V
Panel peak wattage
335 W
Mechanical and Housing
Overall length
1,684 mm
Overall width
1,002 mm
Overall height
3.5 mm
Dimensions (Height x Width x Depth)
4 x 1002 x 1684 mm
Net Weight (Piece)
17.990 kg
Approval and Application
Ambient temperature range
-40 °C to 85 °C
Product Data
Order product name
335Wp 35V Monocrystalline PV panel
Full product name
335Wp 35V Monocrystalline PV panel
Order code
911401857302
Material Nr. (12NC)
911401857302
Numerator - Quantity Per Pack
1
Numerator - Packs per outer box
31
Installation diagrams
Dimension Drawing (without table) - 335Wp 35V Monocrystalline PV panel
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401857302 en_AE
pdf 489.0 kB
Visuals
Product-Photographs-911401857302_EU
Multiple assets
Product-Diagrams-911401857302_EU
Multiple assets