Overview
Specifications
Downloads
Where to buy
Home
Products
Outdoor luminaires
Solar
Essential SmartBright Solar Flood
BVC080 LED30/765 Solar Pro
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Essential SmartBright Solar Flood
Philips BVC080 LED30/765 Solar Pro
Product Description
Philips BVC080 LED30/765 Solar Pro
Order code:
911401881202
Full order code:
872016975062399
Specifications
Expand all
General Information
Driver included
Yes
Value ladder
Value
Light Technical
Luminous Flux
3,000 lm
Correlated Color Temperature (Nom)
6500 K
Color rendering index (CRI)
70
Operating and Electrical
Battery type
LiFePO4
Battery ampere hour
19 Ah
Battery voltage
3.2 V
Battery charging & discharging cycles
1000
Panel type
Mono crystalline
Panel voltage
5 V
Panel peak wattage
20 W
Grid connection type
Off grid
Controls and Dimming
Dimmable
No
Configurability
Not configurable
Solar dimming profile
Pre-configured
Mechanical and Housing
Housing Color
Grey
Overall length
290 mm
Overall width
249 mm
Overall height
49 mm
Dimensions (Height x Width x Depth)
49 x 249 x 290 mm
Material
Acrylonitrile-butadiene-styrene
Battery location
In built
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Optical cover type
Glass
Net Weight (Piece)
3.700 kg
Approval and Application
Ambient temperature range
0 °C to 50 °C
Product Data
Order product name
BVC080 LED30/765 Solar Pro
Full product name
BVC080 LED30/765 Solar Pro
Full product code
872016975062399
Order code
75062399
Material Nr. (12NC)
911401881202
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169750623
Numerator - Packs per outer box
5
EAN/UPC - Case
8720169750685
Installation diagrams
Dimension Drawing (without table) - BVC080 LED30/765 Solar Pro
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401881202 en_AE
pdf 834.0 kB
Visuals
Product-Photographs-911401881202_EU
Multiple assets
Product-Diagrams-911401881202_EU
Multiple assets
Software plugins
IES
IES File - BVC080 LED30/765 Solar Pro
IES 63.8 kB