Overview
Specifications
Downloads
Where to buy
Home
Products
Outdoor luminaires
Solar
Essential SmartBright Solar Flood
BVC080 LED30/765 Solar
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Essential SmartBright Solar Flood
Philips BVC080 LED30/765 Solar
Product Description
Philips BVC080 LED30/765 Solar
Order code:
911401875002
Full order code:
692382867163199
Specifications
Expand all
General Information
Driver included
Yes
Value ladder
Value
Light Technical
Luminous Flux
3,000 lm
Correlated Color Temperature (Nom)
6500 K
Color rendering index (CRI)
70
Operating and Electrical
Battery type
LiFePO4
Battery ampere hour
19 Ah
Battery voltage
3.2 V
Battery charging & discharging cycles
500
Panel type
Mono crystalline
Panel voltage
5 V
Panel peak wattage
20 W
Grid connection type
Off grid
Controls and Dimming
Dimmable
No
Configurability
Not configurable
Solar dimming profile
Pre-configured
Mechanical and Housing
Housing Color
Grey
Overall length
290 mm
Overall width
249 mm
Overall height
49 mm
Dimensions (Height x Width x Depth)
49 x 249 x 290 mm
Material
Acrylonitrile-butadiene-styrene
Battery location
In built
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Optical cover type
Glass
Net Weight (Piece)
3.700 kg
Approval and Application
Ambient temperature range
0 °C to 50 °C
Product Data
Order product name
BVC080 LED30/765 Solar
Full product name
BVC080 LED30/765 Solar
Full product code
692382867163199
Order code
67163199
Material Nr. (12NC)
911401875002
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
6923828671631
Numerator - Packs per outer box
5
EAN/UPC - Case
6923828671693
Installation diagrams
Dimension Drawing (without table) - BVC080 LED30/765 Solar
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401875002 en_AE
pdf 834.0 kB
Visuals
Product-Photographs-911401875002_EU
Multiple assets
Product-Diagrams-911401875002_EU
Multiple assets
Software plugins
IES
IES File - BVC080 LED30/765 Solar
IES 63.8 kB