Philips Essential SmartBright All-in-one Solar Pathway
All-in-one Solar pathway light range up-to 5000 Lumen
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
BRC010 LED50/765 kit G333681199 | 185 | 5,000 | 6500 | - | - | ||
BRC010 LED50/765 G333682899 | 185 | 5,000 | 6500 | - | - | ||
BRC010 LED50/765 kit Pro G333683599 | 185 | 5,000 | 6500 | - | - | ||
BRC010 LED50/765 Pro G333684299 | 185 | 5,000 | 6500 | - | - | ||
BRC010 LED50/740 kit G333685999 | 185 | 5,000 | 4000 | - | - | ||
BRC010 LED50/740 G333686699 | 185 | 5,000 | 4000 | - | - | ||
BRC010 LED50/740 kit Pro G333687399 | 185 | 5,000 | 4000 | - | - | ||
BRC010 LED50/740 Pro G333688099 | 185 | 5,000 | 4000 | - | - |
Product family information
Description
Integrated solar pathway light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Optional wall mounting arm bracket. Microwave based motion sensor for optimizing battery autonomy.
Benefits
Saves energy
Environment friendly
Features
Remote control for selecting lighting profile
Wall mounting arm Kit option available
Applications
Warning & Safety
Not recommended to install this luminaire higher than 4 meters height.
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.