SmartBright Solar All-in-two Street Light
Brings light to areas with problem in grid, No trenching for cabling required, Safety, long life, zero electricity, maintenance free.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
66148900 | 180 | 2,000 | 4000 | - | - | ||
66149600 | 180 | 3,000 | 4000 | - | - | ||
66150200 | 180 | 4,000 | 4000 | - | - |
Product family information
Description
External high efficiency polysilicon solar panel Die-casting aluminum housing, Professional lighting distribution, 2000, 3000, 4000lumens versions available, Plug-play connector between luminaire and PV panel Inbuilt LiFePO4 battery and MPPT controller.
Benefits
Easy installation
Wide range of outdoor application
Features
High luminous efficacy up-to 180lm/watt to maximize battery performance
MPPT charge controller for maximum efficiency
Applications
Warning & Safety
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.
Charge the product under sunlight for at least 8 hours before first time using.