Essential SmartBright Solar Waterproof
Solar waterproof for places without access to electricity or with unreliable power supply
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
76112499 | 140 | 1,600 | 6500 | - | - | ||
76113199 | 140 | 1,600 | 4000 | - | - | ||
76114899 | 130 | 1,600 | 3000 | - | - | ||
76115599 | 140 | 2,500 | 6500 | - | - | ||
76116299 | 140 | 2,500 | 4000 | - | - | ||
76117999 | 130 | 2,500 | 3000 | - | - | ||
76118699 | 140 | 3,600 | 6500 | - | - | ||
76119399 | 140 | 3,600 | 4000 | - | - |
Product family information
Description
Solar waterproof with inbuilt lithium battery and controller and microwave motion sensor and LED luminaire integrated in PC housing, and separated PV panel.
Benefits
Eco-friendly: Solar waterproof is an eco-friendly solution that helps reduce your carbon footprint by producing clean energy without harming the environment.
No need for electricity: Solar waterproof doesn't require electricity, which means you can place lights in areas that are difficult to access or far from a power source.
Features
Wide applications
Easy to installation
Applications
Warning & Safety
Install the solar waterproof in a sunny place that is not shaded by trees or buildins or walls.