Product family information
Description
Outdoor solar wall light with inbuilt lithium ferro phosphate battery, solar panel, inbuilt motion sensor, switch to change modes and LED lights integrated in ABS plastic housing.
Benefits
DIY easy installation
No wiring required
Features
All in one construction, the device can be installed on a wall screw.
Completely powered by solar energy.
Applications
Warning & Safety
This product includes rechargeable batteries which must be adequately charged under sunlight before use.