Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
66936299 | 165 | 2,000 | 3000 4000 6500 | - | - | ||
66937999 | 165 | 3,000 | 3000 4000 6500 | - | - | ||
66938699 | 165 | 4,000 | 3000 4000 6500 | - | - | ||
66939399 | 165 | 5,000 | 3000 4000 6500 | - | - | ||
61016699 | 165 | 2,000 | 3000 4000 6500 | - | - | ||
61017399 | 165 | 3,000 | 3000 4000 6500 | - | - | ||
61018099 | 165 | 4,000 | 3000 4000 6500 | - | - | ||
61019799 | 165 | 5,000 | 3000 4000 6500 | - | - |
8 items
Product family information
Description
A range of solar all in one post top lantern with unique feature of selectable color temperature
Benefits
Resistant to shock and vibration.
Suitable for wide applications upto 5000 lumen pack
Features
Durable polycarbonate based housing.
Bright functional light output upto 5000 lumen
Applications
Warning & Safety
Install the product in a place with adequate sunlight without shades of trees, building, walls etc. for faster charging of battery