Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
75822399 | 100 | 500 | 6500 | - | - | ||
75823099 | 100 | 1,000 | 6500 | - | - | ||
75824799 | 100 | 500 | 3000 | - | - | ||
75825499 | 100 | 1,000 | 3000 | - | - |
4 items
Product family information
Description
Outdoor solar compact with inbult lithium battery and PV panel, inbuilt motion sensor, button switch to change the working modes and LED luminaire integrated in ABS plastic housing.
Benefits
DIY easy installation
No wiring required
Features
All in one design
PIR motion sensor to detect motion and optimize battery life
Applications
Warning & Safety
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the sunlight for charging the battery
Charge the product under sunlight for 8 hours before first use.