Essential SmartBright All-in-one Solar Pathway Light
All-in-one Solar pathway light range up-to 4000 Lumen
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
76516099 | 150 | 1,000 | 6500 | - | - | ||
76517799 | 150 | 2,000 | 6500 | - | - | ||
76518499 | 160 | 4,000 | 6500 | - | - | ||
76519199 | 150 | 1,000 | 6500 | - | - | ||
76520799 | 150 | 2,000 | 6500 | - | - | ||
76521499 | 160 | 4,000 | 6500 | - | - | ||
76522199 | 150 | 1,000 | 6500 | - | - | ||
76523899 | 150 | 2,000 | 6500 | - | - |
Product family information
Description
Integrated solar pathway light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Optional wall mounting arm bracket. Microwave based motion sensor for optimizing battery autonomy.
Benefits
Saves energy
Environment friendly
Features
Remote control for selecting lighting profile
Wall mounting arm Kit option available
Applications
Warning & Safety
Not recommended to install this luminaire higher than 4 meters height.
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.