Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor drivers
Xitanium LED Xtreme drivers - programmable
Xitanium 300W 1.5A Prog+ GL-R sXt
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Xitanium Outdoor LED Drivers Programmable
ADVANCE Xitanium 300W 1.5A Prog+ GL-R sXt
Product Description
ADVANCE Xitanium 300W 1.5A Prog+ GL-R sXt
Order code:
929000712703
Full order code:
871869643678300
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Isolated/SELV
Operating and Electrical
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
10 %
Power Consumption
330 W
Output Current Ripple (Max)
15 %
Maximum Efficiency at Full Load
93 %
Output Current (Max)
1500 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.98
Open Circuit Voltage (DC) (Max)
310 V
Input current (AC)
1480 mA
Input current (DC)
1800 mA
Inrush Current Peak (Max)
170 A
Inrush Current Peak (Nom)
170 A
Output Power (Max)
300 W
Output Power (Nom)
300 W
Default output current
1000 mA
Inrush Current Width to 50% of Peak
220 µs
Power Factor 100% Load (Max)
0.98
Energy Metering
No
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
8 W
Output Current (Min)
100 mA
Output Voltage (Max)
280 V
Output Voltage (Min)
80 V
Number of Products on MCB (16A Type B) (Max)
3
Protection class IEC
Safety class I/II
Surge Protection (Common/Differential)
4/4 kV kV
Adjustable Output Current
DALI
Wiring
Hot Wiring
No
Control Wire Cross Section (Max)
0.82 mm²
Control Wire Cross Section (Min)
0.82 mm²
Output Wire Cross Section (Max)
0.82 mm²
Output Wire Cross Section (Min)
0.82 mm²
Cable Length From Device to Lamp
10 m
Input wire strip length
8 mm to 12 mm
Input Wire Cross Section (Max)
0.82 mm²
Input Wire Cross Section (Min)
0.82 mm²
Output wire strip length
8 mm to 12 mm
System characteristics
Central DC Operation
Yes
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
65 °C
T-Case Lifetime (Nom)
65 °C
T-Case Maximum (Max)
80 °C
T-Case Maximum (Nom)
80 °C
Module Temperature Protection
True
Controls and Dimming
Dimmable
Yes
Control Interface
1-10V
AmpDimer
DALI
DynaDimmer
Dimming Range
100-10 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
240.5 mm
Housing
R-can 240x118x75
Overall length
240.5 mm
Overall width
118.3 mm
Overall height
38.2 mm
Dimensions (Height x Width x Depth)
38 x 118 x 241 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
1.597 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I and Class II
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CE marking
DALI 2
Double-insulated Built-In
EAC
ENEC certificate
Type HL
UA
UL Recognized
WEEE
Corridor Mode
False
Output Current Set Options
Programmable
Ambient temperature range
-40 °C to 55 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 300W 1.5A Prog+ GL-R sXt
Full product name
XITANIUM 300W 1.5A PROG+ GL-R SXT
Full product code
871869643678300
Order code
43678300
Material Nr. (12NC)
929000712703
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718696436783
Numerator - Packs per outer box
4
EAN/UPC - Case
8718696436790
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 300W 1.5A Prog-plus GL-R sXt
pdf 2.0 MB
Visuals
Product-Photographs-929000712703_EU
Multiple assets
Other
Certificate
CE certificate
pdf 260.4 kB
Certificate
ENEC certificate
pdf 2.4 MB
Certificate
CB certificate
pdf 280.1 kB