Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor drivers
Xitanium LED Xtreme drivers - programmable
Xitanium 75W 0.35-0.7A Prog GL sXt
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Xitanium Outdoor LED Drivers Programmable
ADVANCE Xitanium 75W 0.35-0.7A Prog GL sXt
Product Description
ADVANCE Xitanium 75W 0.35-0.7A Prog GL sXt
Order code:
929000702302
Full order code:
871829111887900
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Isolated/SELV
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
9 %
Power Consumption
85 W
Output Current Ripple (Max)
15 %
Maximum Efficiency at Full Load
91.5 %
Output Current (Max)
700 mA
Output Current (Nom)
Programmable (350-700) mA
Output Current Tolerance (Max)
5 %
Output Current Tolerance (Min)
-5 %
Mains voltage performance (DC)
186-250 V
Power Factor 50% Load (Min)
0.92
Earth Leakage Current (Max)
0.7 mA
Power Factor (Fraction)
0.97
Open Circuit Voltage (DC) (Max)
160 V
Input Current (Max)
350 mA
Input current (AC)
370 mA
Input current (DC)
470 mA
Inrush Current Peak (Max)
108 A
Inrush Current Peak (Nom)
108 A
Output Power (Max)
75 W
Output Power (Nom)
75 W
Default output current
700 mA
Inrush Current Width to 50% of Peak
140 µs
Power Factor 100% Load (Max)
0.97
Energy Metering
No
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
4.5 W
Output Current (Min)
50 mA
Output Voltage (Max)
152 V
Output Voltage (Min)
80 V
Number of Products on MCB (16A Type B) (Max)
7
Protection class IEC
Safety class I
Surge Protection (Common/Differential)
3/3 kV kV
Adjustable Output Current
DALI
LEDSet/Resistor
Wiring
Hot Wiring
No
Control Wire Cross Section (Max)
0.82 mm²
Output Wire Length
500 mm
Control Wire Cross Section (Min)
0.82 mm²
Output Wire Cross Section (Max)
0.82 mm²
Output Wire Cross Section (Min)
0.82 mm²
Cable Length From Device to Lamp
10 m
Input wire strip length
8 mm to 12 mm
Input Wire Cross Section (Max)
0.82 mm²
Input Wire Cross Section (Min)
0.82 mm²
Input Wire Cross Section (Nom)
0.82 mm²
Output wire strip length
8 mm to 12 mm
System characteristics
Central DC Operation
Yes
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
70 °C
T-Case Lifetime (Nom)
70 °C
T-Case Maximum (Max)
80 °C
T-Case Maximum (Nom)
80 °C
Module Temperature Protection
True
T-Case Switch Off (Nom)
92 °C
Controls and Dimming
Dimmable
Yes
Control Interface
1-10V
DALI
DynaDimmer
Dimming Range
100-10 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Housing Color
Black
Product Length
240.5 mm
Housing
F-CAN 240mm
Overall length
240.5 mm
Overall width
59.8 mm
Overall height
37.6 mm
Dimensions (Height x Width x Depth)
38 x 60 x 241 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.988 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
EAC
ENEC certificate
RCM compliance
UA
UL Recognized
WEEE
Corridor Mode
False
Output Current Set Options
Programmable,Rset1
Ambient temperature range
-40 °C to 55 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 75W 0.35-0.7A Prog GL sXt
Full product name
Xitanium 75W 0.35-0.7A GL Prog sXt
Full product code
871829111887900
Order code
11887900
Material Nr. (12NC)
929000702302
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718291999799
Numerator - Packs per outer box
10
EAN/UPC - Case
8718291118879
Installation diagrams
Xitanium 75 & 150 W sXt
download
SDWD_LEDXD_0007-Wiring diagram
download
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 75W 0.35-0.70A GL Prog sXt
pdf 2.1 MB
Visuals
Product-Photographs-929000702302_EU
Multiple assets
Product-Diagrams-929000702302_EU
Multiple assets
Other
Certificate
CCC certificate 1
pdf 11.9 MB
Certificate
CCC certificate 4
pdf 500.0 kB
Certificate
CE certificate
pdf 260.7 kB
Certificate
CCC certificate 2
pdf 478.2 kB
Certificate
CCC certificate 3
pdf 492.1 kB
Certificate
UKCA certificate
pdf 785.0 kB
Certificate
SAA certificate
pdf 387.0 kB
Certificate
ENEC certificate
pdf 2.4 MB
Certificate
CB certificate
pdf 296.7 kB