Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Standalone Controls
MultiOne Configurator
LCN8600/00 MultiOne interface USB2DALI
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
MultiOne Configurator
Philips LCN8600/00 MultiOne interface USB2DALI
Product Description
Philips LCN8600/00 MultiOne interface USB2DALI
Order code:
913700346703
Full order code:
871829120946100
Specifications
Expand all
Operating and Electrical
Input Voltage
5 V
Wiring
Connector Type Input Terminals
Mini USB (female)
Connector Type Output Terminals
WAGO 250 (2 connections in parallel)
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.2 mm²
Temperature
T-Case Lifetime (Nom)
65 °C
T-Case Maximum (Max)
65 °C
T-Case Maximum (Nom)
65 °C
Mechanical and Housing
Net Weight (Piece)
0.110 kg
Approval and Application
Approval Marks
CE marking
Ambient temperature range
0 °C to 50 °C
Product Data
Order product name
LCN8600/00 MultiOne interface USB2DALI
Full product name
MULTIONE INTERFACE USB2 DALI
Full product code
871829120946100
Order code
20946100
Material Nr. (12NC)
913700346703
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718291209461
Numerator - Packs per outer box
1
EAN/UPC - Case
8718291209478
Installation diagrams
LCN8600/00 MultiOne interface USB2DALI
download
GDWD_LLGCONFi_0001-Wiring diagram
download
LCN8600/00 MultiOne interface USB2DALI
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 913700346703 en_AE
pdf 396.3 kB
Visuals
Product-Photographs-913700346703_EU
Multiple assets
Product-Diagrams-913700346703_EU
Multiple assets