Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Dynalite
Dynalite Sensors
DUS804CS-UP
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Dynalite Sensors
Philips Dynalite DUS804CS-UP
New
Product Description
Philips Dynalite DUS804CS-UP
Order code:
913703070409
Full order code:
871016352202900
Specifications
Expand all
Mechanical and Housing
Net Weight (Piece)
83.500 g
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Remarks
Please download the Lighting - Product Data Sheet for more information and ordering options
Ambient temperature range
0 to +50 °C
Application Conditions
Wireless Technology
RS485 DyNet
Product Data
Order product name
DUS804CS-UP
Full product name
DUS804CS-UP
Full product code
871016352202900
Order code
52202900
Material Nr. (12NC)
913703070409
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8710163522029
Numerator - Packs per outer box
1
EAN/UPC - Case
8710163522036
Installation diagrams
DUS804CS-UP
download
DUS804CS-UP
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 913703070409 en_AE
pdf 384.7 kB
Brochures
Install instructions
DUS804CS-UP Installation Instructions
pdf 917.2 kB
Specification sheet
DUS804CS-UP Specification Sheet
pdf 347.7 kB
Visuals
Product-Photographs-913703070409_EU
Multiple assets
Product-Diagrams-913703070409_EU
Multiple assets