Philips LED, T8, 18 W, 6500 K, 2100 lm, 30000 hour(s)

COR CNG LEDtube HO 1200mm 18W 865 T8 I

Product Description

LED, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 30000 hour(s), 116 lm/W, G13, RG0

Order code: 03548600
Full order code: 872110303548600

Downloads