Philips CorePro, LED, PL-C, EM, G24D-2 Rotatable end-cap, 6.5 W, 18W PL-C, 4000 K, 700 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 6.5W 840 2P G24d-2

Product Description

CorePro, LED, PL-C, EM, 124.5 mm, 6.5 W, LED alternative to 18W PL-C, 4000 K, 700 lm, CRI 83, 30000 hour(s), 92.31 lm/W, EEL F, G24d-2, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, IP20

Order code: 54129600
Full order code: 871869654129600

Downloads