Philips CorePro, LED, PL-C, EM, 147.5 mm, 8.5 W, 26W PL-C, 4000 K, 1000 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 8.5W 840 2P G24d-3

Product Description

CorePro, LED, PL-C, EM, 147.5 mm, 8.5 W, LED alternative to 26W PL-C, 4000 K, 1000 lm, CRI 83, 30000 hour(s), 105.88 lm/W, EEL F, G24d-3, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001201302
Full order code: 871869654125800

Specifications

  • Cap-Base
    G24d-3
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere

Downloads