Philips CertaDrive HPF

High power factor with best offer

Products

Power
8
Output voltage (Vdc)
40
Output current (mA)
200
Adjustable Output Current
No
Dimming controls
Fixed
Power
10
Output voltage (Vdc)
40
Output current (mA)
250
Dimming controls
Fixed
Power
12
Output voltage (Vdc)
40
Output current (mA)
300
Dimming controls
Fixed
Power
14
Output voltage (Vdc)
40
Output current (mA)
350
Adjustable Output Current
No
Dimming controls
Fixed
Power
20
Output voltage (Vdc)
40
Output current (mA)
500
Adjustable Output Current
No
Dimming controls
Fixed

Product family information

Description

CertaDrive LED Mini Point drivers are designed to operate with LED COB solutions used both in built-in and independent applications such as down light, spot light and track light. CertaDrive drivers have common features such as low ripple output current, single output current. HPF family comes with best offer on top of features above. They are specifically designed to ensure great EMI performance, high robustness and safe usage.

Benefits

    Applications

    • Downlight, track light , spot light for retail, office, residential application

    Downloads

    Visuals

    Family-Photographs-CertaDrive HPF
    Multiple assets