Philips Certa Drive Mini

Compact size with best value offer

Products

Power
21
Output voltage (Vdc)
42
Output current (mA)
500
Adjustable Output Current
No
Dimming controls
Fixed
Power
25
Output voltage (Vdc)
42
Output current (mA)
600
Adjustable Output Current
No
Dimming controls
Fixed
Power
30
Output voltage (Vdc)
42
Output current (mA)
700
Adjustable Output Current
No
Dimming controls
Fixed
Power
34
Output voltage (Vdc)
42
Output current (mA)
800
Adjustable Output Current
No
Dimming controls
Fixed
Power
40
Output voltage (Vdc)
44
Output current (mA)
900
Adjustable Output Current
No
Dimming controls
Fixed
Power
41
Output voltage (Vdc)
39
Output current (mA)
1050
Adjustable Output Current
No
Dimming controls
Fixed

Product family information

Description

Philips CertaDrive LED Mini Point drivers are designed to operate with LED COB solutions used both in built-in and independent applications such as down light, spot light and track light. CertaDrive drivers have common features such as low ripple output current, single output current. Mini family provides compact size on top of features above. They are specifically designed to ensure great EMI performance, high robustness and safe usage.

Benefits

    Applications

    • Downlight, track light and spot light for retail, office and residential application

    Downloads

    Visuals

    Family-Photographs-Certa Drive Mini
    Multiple assets