Philips Xitanium LED Drivers - EP (Essential Programmable) IP66

Flexible and compact housing

Products

Power
40
Output voltage (Vdc)
54
Output current (mA)
1050
Dimming controls
Fixed
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
40
Output voltage (Vdc)
42
Output current (mA)
1300
Dimming controls
Fixed
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
40
Output voltage (Vdc)
54
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
40
Output voltage (Vdc)
54
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
65
Output voltage (Vdc)
86
Output current (mA)
1050
Dimming controls
Fixed
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
65
Output voltage (Vdc)
42
Output current (mA)
2000
Dimming controls
Fixed
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
65
Output voltage (Vdc)
86
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP66 | Dust penetration-protected, jet-proof
Power
65
Output voltage (Vdc)
86
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP66 | Dust penetration-protected, jet-proof

Product family information

Description

Xitanium Essential Programmable (Xi EP) IP66 LED Drivers are designed for small road lighting and tunnel lighting applications. These drivers have a key feature that allows users to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without needing to power it on or use any software configuration. One of the advantages of this driver portfolio is that it can fulfill luminaire Class I and Class II designs. Additionally, the drivers come in very compact housing, which can help reduce the overall size of the luminaire housing.

Benefits

  • • Reliable and repeatable adjustment of output current, saving labor cost and manufacturing time

  • • Easy to design-in and reduces SKUs conditions

Features

  • Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology

  • Suitable for Class I and Class II application

Applications

  • Outdoor road lighting

Downloads

Visuals

Family-Photographs-Xitanium LED Drivers - EP (Essential Programmable) IP66
Multiple assets